IO-Link Sensing Starter System
The sensing starter system includes two Balluff’s state of the art photo electric sensors; BOD 23K series laser distance sensor, and BOS 21M series ADCAP (Advanced Capabilities) sensor that can be configured as a through-beam, retro-reflective, or diffuse with background suppression sensing modes. These sensors are packed with advanced diagnostics capabilities.
OPTIONS AVAILABLE:
BAV002A - IO-Link Sensing Starter System - EtherNet/IP
BAV002F - IO-Link Sensing Starter System - PROFINET