Employing IO-Link to interface field device I/O, progressive machine builders are modernizing their controls architectures to support the IIoT and I4.0, while at the same time saving up to 50% over traditional control system designs.

IO-Link is an open and standardized sensor-actuator communication technology according to IEC 61131. IO-Link has been around for over ten years, and is primarily known for simplifying the integration of smart sensors because IO- Link communication to field devices can be accomplished over all of the most popular industrial networks. However, many companies are quietly having success utilizing IO-Link as an enabler for innovating cost-saving control system architectures.
For access to this White Paper, please fill out the form below:
IO-Link Helps Machine Builders Save Up To 50%
For our friends in Canada, by clicking "Submit" you are opting in to receive email communication from Balluff. Don't worry though, if you change your mind you can update your preferences any time!